IESNA:LM-63-2002
[TEST]P1504843
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-62)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-TRWH-PS (3000K_L12_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC TRANSLUCENT WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11166
TILT=NONE
1 -1 1 73 1 1 1 -1.3 -1.3 -0.75
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0
7280.1 7263 7263.8 7223.4 7142.5 7043.1 6903.2 6711.2 6485 6256.5
6008.6 5719.5 5368.2 4789.9 4131.6 3483.4 2861.7 2285.8 1727.7 1233.4
931.1 751.6 621 504.4 432.9 402.6 382.4 368.4 347.4 320.2
287.6 253.4 216.8 178 140.7 104.9 74.6 73.8 75.4 76.2
76.9 77.7 77.7 77.7 77.7 77.7 77.7 76.9 76.9 76.2
75.4 74.6 73.8 72.3 71.5 70.7 69.2 68.4 66.8 66.1
64.5 63 60.6 57.5 56 52.9 49.7 46.6 43.5 40.4
38.9 39.6 38.9
